IESNA:LM-63-2002
[TEST]P1434647
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4A-727-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 4xLight Square PACKAGE 70CRI 2700K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (104) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.95A 114.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16270.3
TILT=NONE
104 -1 1 38 22 1 1 1.0000 1.0000 0.0000
1.000 1 114.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
2388.5 2392.2 2352.3 2247.2 2181.9 2181.9 2243.5 2308.8 2410.3 2526.3 2769.1 3091.7 3381.6 3631.7 3870.9 4113.8 4338.5 4563.2 
4795.2 4951.0 5012.6 5001.8 4943.8 4744.4 4563.2 4447.2 4349.4 4128.3 3689.7 2642.2 1293.9 550.9 384.2 293.6 221.1 
148.6 76.1 0.0 
2388.5 2392.2 2345.0 2243.5 2178.3 2181.9 2239.9 2305.2 2406.6 2529.9 2758.2 3073.6 3370.8 3628.1 3881.8 4121.0 4360.2 4595.8 
4816.9 4994.5 5074.3 5059.8 5023.5 4787.9 4606.7 4461.7 4345.7 4102.9 3635.3 2642.2 1326.6 554.5 391.4 300.8 228.3 
152.2 76.1 0.0 
2388.5 2377.7 2341.4 2261.7 2200.1 2200.1 2261.7 2337.8 2446.5 2573.4 2794.5 3113.4 3425.1 3729.6 4008.7 4287.7 4585.0 4838.7 
5117.8 5324.3 5429.5 5447.6 5458.5 5346.1 5092.4 4871.3 4708.2 4454.5 3947.0 2892.3 1587.5 677.8 445.8 337.1 253.7 
170.4 90.6 0.0 
2388.5 2392.2 2366.8 2312.4 2261.7 2261.7 2326.9 2421.1 2526.3 2671.2 2863.3 3182.3 3566.5 3910.8 4197.1 4530.6 4845.9 5197.5 
5491.1 5755.7 5907.9 5976.8 5980.4 5976.8 5907.9 5690.4 5378.7 5027.1 4490.7 3436.0 2029.7 898.9 529.2 395.1 297.2 
206.6 108.7 0.0 
2388.5 2384.9 2381.3 2359.5 2337.8 2341.4 2403.0 2511.8 2638.6 2783.6 2982.9 3269.3 3657.1 4117.4 4472.6 4820.5 5222.9 5599.8 
5947.8 6212.3 6429.8 6603.8 6629.2 6748.8 6846.6 6806.8 6654.5 6339.2 5697.7 4574.1 3066.3 1554.9 739.4 496.6 
355.2 228.3 116.0 0.0 
2388.5 2395.8 2410.3 2432.0 2442.9 2468.3 2522.6 2631.4 2776.3 2964.8 3200.4 3472.2 3812.9 4284.1 4806.0 5255.5 5665.0 6060.1 
6371.8 6611.0 6835.8 7042.3 7096.7 7299.7 7586.0 7785.4 7814.4 7683.9 7314.2 6321.1 4588.6 2714.7 1246.8 637.9 
427.7 257.3 119.6 0.0 
2388.5 2403.0 2442.9 2500.9 2551.6 2616.9 2703.9 2816.2 2968.4 3200.4 3490.4 3805.7 4168.1 4628.4 5154.0 5723.0 6187.0 6509.6 
6694.4 6843.0 6959.0 7071.3 7122.1 7263.4 7491.8 7640.4 7669.4 7314.2 6636.4 5697.7 4363.9 2732.9 1420.8 735.8 
413.2 257.3 105.1 0.0 
2388.5 2403.0 2457.4 2540.8 2635.0 2758.2 2892.3 3048.2 3233.0 3494.0 3809.3 4160.9 4574.1 5096.0 5686.8 6328.3 6774.1 
7046.0 7219.9 7292.4 7332.3 7375.8 7379.4 7488.2 7470.0 7256.2 6727.0 5926.0 4994.5 3780.3 2450.1 1413.5 855.4 
579.9 427.7 311.7 137.7 0.0 
2388.5 2417.5 2482.8 2580.6 2700.2 2859.7 3030.1 3243.9 3504.9 3820.2 4197.1 4628.4 5161.2 5835.4 6545.8 7162.0 7636.8 
7941.2 8151.4 8285.5 8434.1 8539.3 8553.8 8593.6 8376.2 7839.7 7053.2 6009.4 4737.2 3262.0 1979.0 1268.6 851.8 
608.9 449.4 326.2 155.9 0.0 
2388.5 2413.9 2482.8 2587.9 2718.4 2881.5 3069.9 3294.6 3559.2 3903.6 4298.6 4755.3 5346.1 6049.2 6803.1 7480.9 7952.1 
8292.8 8532.0 8687.9 8825.6 8872.7 8937.9 8894.5 8648.0 8064.4 7089.5 5889.8 4498.0 3048.2 1873.9 1217.8 815.5 
572.7 427.7 319.0 170.4 0.0 
2388.5 2413.9 2486.4 2587.9 2718.4 2874.2 3073.6 3305.5 3573.7 3918.1 4316.7 4758.9 5353.3 6002.1 6727.0 7314.2 7770.9 
8013.7 8151.4 8202.2 8191.3 8097.1 8082.6 7923.1 7520.8 6814.0 5871.6 4715.4 3552.0 2374.0 1522.3 1007.6 717.6 
518.3 373.3 293.6 137.7 0.0 
2388.5 2413.9 2493.6 2591.5 2714.7 2874.2 3051.8 3269.3 3530.2 3831.1 4175.4 4592.2 5052.5 5596.2 6197.8 6708.9 7024.2 
7143.8 7104.0 6969.9 6734.3 6433.4 6364.6 6034.7 5505.6 4867.7 4106.5 3207.7 2384.9 1645.5 1152.6 866.2 652.4 474.8 
340.7 257.3 108.7 0.0 
2388.5 2417.5 2486.4 2580.6 2693.0 2834.3 2993.8 3175.0 3374.4 3602.7 3867.3 4146.4 4447.2 4784.3 5197.5 5509.2 5639.7 
5578.1 5338.8 4969.1 4574.1 4128.3 4012.3 3653.5 3182.3 2642.2 2138.4 1699.9 1333.8 1083.7 917.0 772.0 623.4 482.1 358.8 
268.2 123.2 0.0 
2388.5 2406.6 2457.4 2529.9 2613.2 2685.7 2754.6 2819.8 2888.7 2964.8 3044.6 3102.5 3142.4 3182.3 3218.5 3236.7 3200.4 3084.4 2838.0 
2529.9 2160.2 1819.5 1754.2 1547.6 1348.3 1196.1 1080.1 989.5 917.0 851.8 782.9 703.1 608.9 521.9 445.8 358.8 166.7 0.0 
2388.5 2403.0 2435.6 2471.9 2490.0 2493.6 2497.3 2482.8 2464.6 2435.6 2424.8 2435.6 2453.8 2453.8 2450.1 2413.9 2341.4 2221.8 2051.5 
1837.6 1594.8 1359.2 1319.3 1178.0 1047.5 960.5 888.0 833.6 786.5 743.0 695.9 637.9 565.4 482.1 387.8 286.3 134.1 0.0 
2388.5 2399.4 2410.3 2403.0 2363.2 2326.9 2279.8 2221.8 2196.4 2196.4 2203.7 2200.1 2178.3 2123.9 2058.7 1968.1 1859.4 1728.9 1583.9 
1431.7 1293.9 1174.3 1156.2 1065.6 971.4 902.5 844.5 786.5 728.5 656.0 598.0 525.5 460.3 384.2 279.1 174.0 101.5 0.0 
2388.5 2381.3 2359.5 2305.2 2243.5 2171.1 2109.4 2091.3 2094.9 2091.3 2076.8 2044.2 1982.6 1895.6 1801.4 1692.6 1580.3 1467.9 1366.4 
1275.8 1181.6 1098.2 1087.3 1051.1 1007.6 953.2 895.2 826.4 753.9 685.0 627.0 569.0 503.8 416.8 297.2 195.7 101.5 0.0 
2388.5 2381.3 2330.5 2250.8 2167.4 2087.7 2058.7 2065.9 2065.9 2044.2 2000.7 1924.6 1834.0 1728.9 1623.8 1525.9 1417.2 1326.6 1246.8 
1141.7 1116.3 1091.0 1083.7 1083.7 1072.8 1029.3 964.1 873.5 808.3 768.4 750.3 724.9 674.2 569.0 391.4 268.2 166.7 0.0 
2388.5 2363.2 2290.7 2185.6 2087.7 2026.1 2026.1 2037.0 2026.1 1989.8 1913.7 1812.2 1707.1 1591.1 1482.4 1384.5 1286.7 1188.8 1091.0 
1065.6 1054.7 1047.5 1047.5 1043.8 1029.3 978.6 877.1 819.1 793.8 779.3 750.3 717.6 659.7 561.8 424.1 304.5 213.8 0.0 
2388.5 2359.5 2279.8 2163.8 2051.5 2011.6 2026.1 2029.7 2008.0 1953.6 1855.7 1747.0 1616.5 1496.9 1384.5 1283.1 1185.2 1054.7 1004.0 
985.9 989.5 996.7 989.5 971.4 949.6 869.9 797.4 768.4 750.3 735.8 703.1 670.5 598.0 485.7 380.6 297.2 192.1 0.0 
2388.5 2363.2 2268.9 2145.7 2044.2 2008.0 2022.5 2033.3 2004.3 1939.1 1834.0 1710.8 1573.0 1446.2 1333.8 1228.7 1120.0 1000.4 956.9 
935.1 949.6 953.2 949.6 938.7 891.6 840.9 775.6 750.3 739.4 728.5 714.0 717.6 601.7 500.2 358.8 275.5 163.1 0.0 
2388.5 2352.3 2258.0 2138.4 2026.1 1989.8 2011.6 2018.8 1993.5 1924.6 1823.1 1703.5 1562.1 1438.9 1330.2 1225.1 1105.5 989.5 953.2 
931.5 942.4 935.1 935.1 927.9 873.5 837.3 768.4 746.6 735.8 724.9 706.8 699.5 569.0 460.3 366.1 279.1 170.4 0.0 
